PEW 8.185 crimping pliers

PEW 8.185 crimping pliers

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Uniform feed on the crimp die guarantees exact crimping profiles
· Ergonomic handles and very low hand force required
· Automatic self-adjustment to requested wire size
· DIN compliant crimping quality due to integral lock (self-releasing mechanism)

Application
· Could be used up to a sleeve length of 20 mm (for sleeves longer than 12 mm at least 2 crimps are necessary)
· For pressing insulated and non-insulated conductor end sleeves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61813736

Part Number
61813736
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

191.75 €

1 Available 6 Days 10

Loading...

  1. 1

Basic information

AWG-range 6 Cross section 16 Compression shape Square compression
Construction/operation Mechanical Inserts exchangeable False Suitable for Cable end sleeves
With automatic return False With locking device (for mechanical tools) True

Tech Support