POF Connector F-SMA and ST(BFOC) (Part Numbers)

POF Connector F-SMA and ST(BFOC)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Easy cable connection by crimping or screw termination
· Reliable protection against vibrations and moving applications
· Screw terminals suitable for removable connections
· Can be mounted to the polishing wheel during assembly As a result, the connector does not need to be held in place
· Crimp termination ensures a secure connection between the connector and the cable (to be disconnected with a tool)
· Quick locking and unlocking of the connector by means of bayonet locking (twist-proof)

Application
· Intended for assembling fibre optic cables made from plastic fibres (POF)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29130089
29130099
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSuitable for type of fibre Connection type Type of connector

8.98 €

4 Available 5 Days 10POFClampFSMA

8.43 €

4 Available 8 Days 10POFClampFSMA

Loading...

  1. 1

Basic information

APC-version False Colour Other Material of ferrule Metal
Model Plug

Tech Support