SILVYN® KLICK-GPZ (61801202)

SILVYN® KLICK-GPZ 61801202

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 61801202

Brand: LAPP

Price: 11.48

Delivery time: 18 Days


Technical Data:

Thread length: 8

Total length: 59

Nominal diameter: 18.5

Lowest inner diameter hose: 14.3

Maximum outer diameter hose: 18.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61801202

Part Number
61801202
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Total length Nominal diameter Lowest inner diameter hose Maximum outer diameter hose Nominal size in inch Thread connection size Colour Approved in combination with protective conduit CSA

11.48 €

20 Available 18 Days 1085918.514.318.5OtherPG13.5GreyFalse

Loading...

  1. 1

Basic information

Degree of protection (IP) IP68 Model Straight Material Polyamide 6
Material sealing TPE Type of connection Thread Construction type External thread
Revolving thread False Approved in combination with protective conduit UR True Approved in combination with protective conduit DIN EN 6138623 True
Thread type Other

Tech Support