Chainflex Control Cable, TPE (CF140.UL) (CF140.05.05.UL-0.5SQ-5-5)

Chainflex Control Cable, TPE (CF140.UL) CF140.05.05.UL-0.5SQ-5-5

Product Details:

Manufacturer part number: CF140.05.05.UL-0.5SQ-5-5

Brand: IGUS

Price: 19.23

Delivery time: 5 Days


Technical Data:

Overall Length: 5 m

Conductor Cross Section: 0.5 mm2

Number Of Cores: 5 Core

Finished outer diameter: 8 mm

Grounding Wire: GY (green/yellow) colored


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CF140.05.05.UL-0.5SQ-5-5

Part Number
CF140.05.05.UL-0.5SQ-5-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire

19.23 €

1 5 Days 50.558GY (green/yellow) colored

Loading...

  1. 1

Basic information

Rated Voltage 300V Shield Available Representative Standard UL / CE
Sheath (outer coating) color Gray Sheath (outer coating) material PVC (Polyvinyl Chloride) Insulation body materials Polyester-Based

This page is Chainflex Control Cable, TPE (CF140.UL), part number CF140.05.05.UL-0.5SQ-5-5.
You can find the detail information about specifications and dimensions on part number CF140.05.05.UL-0.5SQ-5-5.

Variation of this product

Part Number
CF140.03.05.UL-0.34SQ-5-11
CF140.03.05.UL-0.34SQ-5-12
CF140.03.05.UL-0.34SQ-5-13
CF140.05.05.UL-0.5SQ-5-50
CF140.05.05.UL-0.5SQ-5-51
CF140.05.05.UL-0.5SQ-5-52
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(m)
Conductor Cross Section
(mm2)
Number Of Cores
(Core)
Finished outer diameter
(mm)
Grounding Wire

42.28 €

1 5 Days 110.3457.5N/A

46.12 €

1 5 Days 120.3457.5N/A

49.97 €

1 5 Days 130.3457.5N/A

192.25 €

1 5 Days 500.558GY (green/yellow) colored

196.06 €

1 5 Days 510.558GY (green/yellow) colored

199.91 €

1 5 Days 520.558GY (green/yellow) colored

Tech Support