Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
531144TA002
Product size (length)(mm) | 11 | Thread type | UNC 4-40 | Accessory type (connectors) | Mounting bolt |
---|---|---|---|---|---|
Colour | Silver | Compatible with connectors | D-SUB receptacle 37-pin |
This page is Mounting bolt with nut, part number 531144TA002.
You can find the detail information about specifications and dimensions on part number 531144TA002.