Male angled connector, shieldable, static ring version with die-cast threaded ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

99 1429 824 04

Part Number
99 1429 824 04
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.35 €

1 Available 45 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 250 Connection direction right angle
Cable diameter(mm) 6 - 8 Connector cross section(mm²) Max 0.75 Connector cross-section (max.)(mm²) 0.75
Max. temperature(°C) +85 Min. temperature(°C) -25 No. of pins (RJ) 4
Number of pins 4 Nominal current (details)(A) 4 Nominal voltage (details)(V) 250
Thread type M12 Thread type connection side M12 Contamination level 3
Connection side A (sensors/actuators) M12 plug, right angle Connection side B (sensors/actuators) Customisable Connection (components) Spring-loaded
Connector standard Sensor connector Connector type Plug Contact material CuZn
Contact surface Gold plated Seal type Screw-on Sensor/actuator wiring type (category) Sensor/actuator connector
Type (misc.) Cable connector, M12 x 1, can be shielded

This page is Male angled connector, shieldable, static ring version with die-cast threaded ring, part number 99 1429 824 04.
You can find the detail information about specifications and dimensions on part number 99 1429 824 04.

Tech Support