Male panel mount connector, rectangular flange, with single wires

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09 0691 070 04

Part Number
09 0691 070 04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Nominal current(A) 12 Nominal voltage(V) 630 AWG 16
Connection angle(°) 180 Cross-section range 1.38 mm² (min) Min. cross section(mm²) 1.38
Max. temperature(°C) +85 Min. temperature(°C) -40 Number of pins 3
Total number of pins 3 Case material PA Connection (components) Open end cable
Connector type Sleeve plug Connector type (category) Mini DIN connector Contact material CuZn
DIN connector features S-coded Seal type Screws

This page is Male panel mount connector, rectangular flange, with single wires, part number 09 0691 070 04.
You can find the detail information about specifications and dimensions on part number 09 0691 070 04.

Tech Support