Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0820183 |
0820390 |
0820426 |
0820439 |
0820468 |
0820471 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Writing area length (mm) | Writing area width (mm) | No. of markers | Labels per sheet | Colour | |
---|---|---|---|---|---|---|---|---|---|
6.65 € | 10 | 7 Days | 29 | 8 | 120 | 12 | White | ||
6.65 € | 10 | 7 Days | 29 | 8 | 120 | 12 | Yellow | ||
6.38 € | 10 | 7 Days | 24 | 5 | 120 | 12 | White | ||
6.38 € | 10 | 7 Days | 24 | 5 | 120 | 12 | Yellow | ||
6.65 € | 10 | 7 Days | 60 | 11 | 40 | 4 | White | ||
6.65 € | 10 | 7 Days | 60 | 11 | 40 | 4 | Yellow |
Loading...
Max. temperature(°C) | +120 | Min. temperature(°C) | -40 | Cable identifier type (category) | Lead marker |
---|---|---|---|---|---|
Cable marker features | Printable | Suited for series | Single wires | Material | Polyamide |
Mounting type | Cable tie | Series (cable markers) | UC | Industrial goods | Yes |