Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection (components) | Screws | Total number of pins(Pole) | 14 | Max. cross section (flexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.2 |
Max. temperature(°C) | +50 | Min. temperature(°C) | -20 | Stripping length (max.)(mm) | 8 |
Connector (control) | IDC/FLK strip | Series (Phoenix transfer modules) | Varioface-VIP-3/SC | Transfer module type (category) | Passive module |