Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2959573
Connection (components) | Screws | Total number of pins(Pole) | 9 | Max. cross section (flexible)(mm²) | 2.5 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.2 | Max. cross section (inflexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.2 |
Max. temperature(°C) | +50 | Min. temperature(°C) | -10 | Stripping length (max.)(mm) | 8 |
Connector (control) | D-Sub pin strip | Series (Phoenix transfer modules) | Varioface-Slim-Line-UM25 | Transfer module type (category) | Transfer module |
Transfer module features | Any orientation |
This page is Interface module UM 25-D 9SUB, pin strip, for assembly at a right angled, part number 2959573.
You can find the detail information about specifications and dimensions on part number 2959573.