Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Mounting type (relays) | DIN rail | Product size (height)(mm) | 62 | Product size (length)(mm) | 77 |
---|---|---|---|---|---|
Product size (width)(mm) | 15.8 | Min. temperature(°C) | -40 | Max. temperature(°C) | +70 |
IP rating | IP20 | Colour | Anthracite (matt) | Connection (components) | Screw terminals |