Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPAD-00/215
Mounting method | Flush mounted (plaster) | Rated current(A) | 10 | Rated operating voltage(V) | 196|253 |
---|---|---|---|---|---|
Bus system KNX | false | Bus system radio frequent | true | Bus system Powernet | false |
Max. switching power(VA) | 2300 | Bus connection included | true | Max. number of switching contacts | 1 |
Width in number of modular spacings | 3 | Max. switching current(A) | 10 | Other bus systems | Other |
Number of binary inputs | 1 | Bus system LON | false | Suitable for C-load | true |
Different phases connectable | false | Local operation/hand operation | true | Output power(W) | 2300 |
Degree of protection (IP) | IP20 | With LED indication | true | Modular expandability | true |
Bus system KNX radio | false | Radio frequent bidirectional | true | Bus module detachable | false |
Min. depth of built-in installation box(mm) | 18 |
This page is Wireless Second Switch, package, pre-programmed, part number CPAD-00/215.
You can find the detail information about specifications and dimensions on part number CPAD-00/215.