Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CPAD-00/213
Mounting method | Flush mounted (plaster) | Model | Dimming actuator | Number of outputs | 1 |
---|---|---|---|---|---|
Frequency(Hz) | 50|50 | Bus system KNX | false | Bus system radio frequent | true |
Bus system Powernet | false | Bus connection included | true | Type of load | Universal and LED Retrofit |
Max. control current(mA) | 0 | Voltage(V) | 196|253 | Width in number of modular spacings | 3 |
Other bus systems | Other | Bus system LON | false | Substation input | false |
Parallel-service possible | false | Local operation/hand operation | false | Output power(W) | 0|250 |
Degree of protection (IP) | IP20 | With LED indication | true | Power boost suitable | false |
Bus system KNX radio | false | Radio frequent bidirectional | true | Bus module detachable | false |
Min. depth of built-in installation box(mm) | 18 |
This page is Wireless Dim All, package, pre-programmed, part number CPAD-00/213.
You can find the detail information about specifications and dimensions on part number CPAD-00/213.