Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70I019
AWG max. | 23 | Cable features | Halogen-free|Rigid|Simplex|Twin shield | Colour | Orange |
---|---|---|---|---|---|
Cross section (based on core number) (part 1 + 2) | 4 x 2 x 0.25 mm² | Cross section (each core) (part 1)(mm²) | 0.25 | Halogen-free | Yes |
Manufacturer part # | 70I019 | Max. frequency(MHz) | 600 | Max. temperature range (fixed installation)(°C) | +60 |
Max. temperature range (flexible installation)(°C) | +60 | Min. temperature range (fixed installation)(°C) | -20 | Min. temperature range (flexible installation)(°C) | -20 |
Network specification | CAT 7 | No. of leads (part 1)(x) | 8 | Outside diameter(mm) | 7.40 |
Packaged | Yes | Product type | Network cable | RoHS-compliant | Yes |
Shielding (network cable) | S/FTP | Sold per metre | No | Twisted pair cabling (part 1) | Yes (1) |
Type (manufacturer type) | 70I019 |
This page is Installation Cable, part number 70I019.
You can find the detail information about specifications and dimensions on part number 70I019.
Configure
Basic Attributes
Optional Attributes