FCI Socket enclosure - cable, Mini-PV (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
65039-029ELF
65039-031ELF
65039-036LF
65043-032ELF
65043-033ELF
78211-004LF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions AWG Colour Compatible with (details) Manufacturer part # Nominal voltage
(V)
No. of rows Pins per row Product size (height)
(mm)
Product size (width)
(mm)

0.80 €

1 Available 3 Days 836 - 22Black36 - 2265039-029ELF-182.5420.32

0.52 €

1 Available 3 Days 636 - 22Black36 - 2265039-031ELF-162.5415.24

1.33 €

1 Available 3 Days 136 - 22Black36 - 2265039-036LF-112.542.54

0.67 €

1 Available 3 Days 10-Black-65043-032ELF-255.0812.55

0.73 €

1 Available 3 Days 8-Black-65043-033ELF-245.0810.01

1.85 €

1 Available 3 Days 4-Blue-78211-004LF1000142.5410.01

Loading...

  1. 1

Basic information

Connector Type Socket. straight AWG max. 22 AWG (min.) 36
Case material PPE Connection (components) Crimp Connector contact surface Tin plated
Connectors wire-to-board Contact material Copper alloy Contact spacing(mm) 2.54
Industrial goods No Insulation material PPE Max. temperature(°C) +105
Min. temperature(°C) -40 Product size (length)(mm) 13.85 Product type Socket enclosure - cable
Series (connectors) Mini-PV Type (manufacturer type) Dubox / PV / Bergstik

Tech Support