Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10120168 |
10120172 |
10120173 |
10120514 |
10120516 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
0.49 € | 1 | Available | 3 Days | 10120168 | 10 | 25.4 | 20 | 10120168 | |
1.53 € | 1 | Available | 3 Days | 10120172 | 36 | 91.44 | 72 | 10120172 | |
1.85 € | 1 | Available | 3 Days | 10120173 | 40 | 101.6 | 80 | 10120173 | |
0.49 € | 1 | Available | 3 Days | 10120514 | 8 | 20.32 | 16 | 10120514 | |
0.83 € | 1 | Available | 3 Days | 10120516 | 20 | 50.8 | 40 | 10120516 |
Loading...
Case material | Polyester | Colour | Black | Connection (components) | |
---|---|---|---|---|---|
Connection | - | Connector orientation | Perpendicular (to the PCB) | Connector type | Pin strip. straight |
Contact material | Copper alloy | Contact resistance(mΩ) | Max 20 |
Contact spacing(mm) | 2.54 |
Contact surface | Gold plated | Industrial goods | No | Max. temperature(°C) | +105 |
Min. temperature(°C) | -40 | Nominal current(A) | 3 | Nominal current (details)(A) | 3 |
Nominal voltage(V) | 600 | No. of rows | 2 | Pin diameter(mm) | 1.02 |
Pin length (PCB)(mm) | 2.50 | Pin length (receptacle)(mm) | 5.80 | Pin shape | Rectangular |
Product size (height)(mm) | 5 | Product size (width)(mm) | 10.80 | Product type | Pin strip (standard) |
RoHS-compliant | Yes | Separable | Yes |