Cable Bushing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10101862
10101936
10101938
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part #

1.01 €

1 Available 3 Days Grey-white (RAL 7035)10101862

1.33 €

1 Available 3 Days Black (RAL 9005)10101936

1.01 €

1 Available 3 Days Pure white (RAL 9010)10101938

Loading...

  1. 1

Basic information

Clamp Ø(mm) 9 External thread M25 Halogen-free No
IP rating IP66/IP67 Material (details) PA/TPE Material Polyamide|TPE (low-odour thermoplastic elastomer )
Max. temperature(°C) 65 Min. temperature(°C) -40 Mounting hole M25
Product type Cable grommet Temperature range(°C) -40 - +65 Terminal Ø (max.)(mm) 17
Type (manufacturer type) Clixx 25

Tech Support