Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1650C6
Colour | Metal | Contact material | Cathode copper. tin plated | Cross-section range | 4 - 6 mm² |
---|---|---|---|---|---|
Cross section(mm²) | 4 - 6 | Cross section (max.)(mm²) | 6 | Hole Ø(mm) | 6.5 |
Insulation type | Not insulated | Manufacturer part # | 1650C6 | Material (details) | Cu-ETP. tin-plated |
Min. cross section(mm²) | 4 | Product type | U terminal | Size | M6 |
Support sleeve | No | Thread size | M6 | Type (manufacturer type) | 1650C6 |
This page is U terminal 4 mm² 6 mm² Hole Ø=6.5 mm Not insulated Metal Klauke 1650C6 1 p, part number 1650C6.
You can find the detail information about specifications and dimensions on part number 1650C6.