Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5R8
Connection angle(°) | 180 | Contact material | Copper silver plated | Cross section(mm²) | 35 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 35 | Hole Ø(mm) | 8.5 | Manufacturer part # | 5R8 |
Material (details) | Cu. tin-plated surface | Product type | Crimp cable lug | Thread size | M8 |
Type (manufacturer type) | 5R8 | Type (misc.) | Without inspection hole |
This page is Crimp cable lug 180 ° M8 35 mm² Hole Ø: 8.5 mm Klauke 5R8 1 pc(s), part number 5R8.
You can find the detail information about specifications and dimensions on part number 5R8.