Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
650C5
Colour | Yellow | Contact material | Cathode copper. tin plated | Cross-section range | 4 - 6 mm² |
---|---|---|---|---|---|
Cross section(mm²) | 4 - 6 | Cross section (max.)(mm²) | 6 | Hole Ø(mm) | 5.3 |
Insulation type | Partially insulated | Insulation material | PA | Manufacturer part # | 650C5 |
Material (details) | Cu-ETP. tin-plated | Min. cross section(mm²) | 4 | Product type | U terminal |
Support sleeve | No | Thread size | M5 | Type (manufacturer type) | 650C5 |
Temperature range(°C) | up to +105 |
This page is U terminal 4 mm² 6 mm² Hole Ø=5.3 mm Partially insulated Yellow Klauke 650, part number 650C5.
You can find the detail information about specifications and dimensions on part number 650C5.