Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8202B
Colour | Red | Connection angle(°) | 180 | Connector thickness(mm) | 0.5 |
---|---|---|---|---|---|
Connector width(mm) | 4.8 | Contact material | Brass tin plated | Cross-section range | 0.50 - 1 mm² |
Cross section (max.)(mm²) | 1 | Insulation type | Partially insulated | Insulation material | PVC |
Manufacturer part # | 8202B | Material (details) | CuZn. tin-plated | Min. cross section(mm²) | 0.5 |
Product type | Blade terminal | Size | 4.8 x 0.5 mm | Support sleeve | No |
Type (manufacturer type) | 8202B |
This page is Klauke 8202B Blade terminal Connector width: 4.8 mm Connector thickness: 0, part number 8202B.
You can find the detail information about specifications and dimensions on part number 8202B.