Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6303
Colour | Blue | Contact material | Cathode copper. tin plated | Cross-section range | 1.50 - 2.50 mm² |
---|---|---|---|---|---|
Cross section(mm²) | 1.5 - 2.5 | Cross section (max.)(mm²) | 2.5 | Hole Ø(mm) | 3.2 |
Insulation type | Partially insulated | Insulation material | Polyamide | Manufacturer part # | 6303 |
Material (details) | Cu-ETP. tin-plated | Min. cross section(mm²) | 1.5 | Product type | Ring terminal |
Support sleeve | No | Thread size | M3 | Type (manufacturer type) | 6303 |
This page is Klauke 6303 Ring terminal Cross section (max.)=2.50 mm² Hole Ø=3.2 mm Part, part number 6303.
You can find the detail information about specifications and dimensions on part number 6303.