Crimp cable lug 45 ° M10 50 mm² Hole Ø: 10.5 mm Klauke 46R1045 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

46R1045

Part Number
46R1045
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 45 Contact material Copper silver plated Cross section (max.)(mm²) 50
Hole Ø(mm) 10.5 Manufacturer part # 46R1045 Product type Crimp cable lug
Thread size M10 Type (manufacturer type) 46R1045 Type (misc.) 45 °

This page is Crimp cable lug 45 ° M10 50 mm² Hole Ø: 10.5 mm Klauke 46R1045 1 pc(s), part number 46R1045.
You can find the detail information about specifications and dimensions on part number 46R1045.

Tech Support