Crimp cable lug 180 ° M5 6 mm² Hole Ø: 5.3 mm Klauke SR65 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SR65

Part Number
SR65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section (max.)(mm²) 6
Hole Ø(mm) 5.3 Manufacturer part # SR65 Product type Crimp cable lug
Thread size M5 Type (manufacturer type) SR65

This page is Crimp cable lug 180 ° M5 6 mm² Hole Ø: 5.3 mm Klauke SR65 1 pc(s), part number SR65.
You can find the detail information about specifications and dimensions on part number SR65.

Tech Support