Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
18303
Colour | Metal | Connection angle(°) | 180 | Connector thickness(mm) | 0.8 |
---|---|---|---|---|---|
Connector width(mm) | 4.8 | Contact material | Brass tin plated | Cross-section range | 1.50 - 2.50 mm² |
Cross section(mm²) | 1.5 - 2.5 | Cross section (max.)(mm²) | 2.5 | Insulation type | Not insulated |
Manufacturer part # | 18303 | Material (details) | CuZn. tin-plated | Min. cross section(mm²) | 1.5 |
Product type | Blade receptacle | Size | 4.8 x 0.8 mm | Type (manufacturer type) | 18303 |
Type (misc.) | 4.8 x 0.8 mm | Temperature range(°C) | +100 |
This page is Klauke 18303 Blade receptacle Connector width: 4.8 mm Connector thickness:, part number 18303.
You can find the detail information about specifications and dimensions on part number 18303.