Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
775
Colour | Metal | Connection angle(°) | 90 | Connector thickness(mm) | 0.8 |
---|---|---|---|---|---|
Connector width(mm) | 6.3 | Contact material | Brass tin plated | Insulation type | Not insulated |
Manufacturer part # | 775 | Product type | Distributor terminal | Size | 6.3 x 0.8 mm |
Support sleeve | No | Type (manufacturer type) | 775 |
This page is Klauke 775 Distributor terminal Connector width: 6.3 mm Connector thicknes, part number 775.
You can find the detail information about specifications and dimensions on part number 775.