Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41R8
Connection angle(°) | 90 | Contact material | Copper silver plated | Cross section (max.)(mm²) | 6 |
---|---|---|---|---|---|
Hole Ø(mm) | 8.5 | Manufacturer part # | 41R8 | Product type | Crimp cable lug |
Thread size | M8 | Type (manufacturer type) | 41R8 | Type (misc.) | 90 ° |
This page is Crimp cable lug 90 ° M8 6 mm² Hole Ø: 8.5 mm Klauke 41R8 1 pc(s), part number 41R8.
You can find the detail information about specifications and dimensions on part number 41R8.