Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
16546
Colour | Metal | Contact material | Cathode copper. tin plated | Cross-section range | 0.50 - 25 mm² |
---|---|---|---|---|---|
Cross section(mm²) | 25 | Cross section (max.)(mm²) | 25 | Hole Ø(mm) | 6.5 |
Insulation type | Not insulated | Manufacturer part # | 16546 | Material (details) | Cu-ETP. tin-plated |
Min. cross section(mm²) | 0.5 | Product type | Ring terminal | Support sleeve | No |
Thread size | M6 | Type (manufacturer type) | 16546 |
This page is Klauke 16546 Ring terminal Cross section (max.)=25 mm² Hole Ø=6.5 mm Not i, part number 16546.
You can find the detail information about specifications and dimensions on part number 16546.