Klauke 223R Butt joint 16 mm² Not insulated Metal 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

223R

Part Number
223R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Aluminium Cross-section range 16 mm² (max)
Cross section (max.)(mm²) 16 Insulation type Not insulated Manufacturer part # 223R
Product size (length)(mm) 55 Product type Butt joint Type (manufacturer type) 223R
Product size (Ø)(mm) 5.8

This page is Klauke 223R Butt joint 16 mm² Not insulated Metal 1 pc(s), part number 223R.
You can find the detail information about specifications and dimensions on part number 223R.

Tech Support