17618 Klauke Ferrule 1 x 10 mm² x 18 mm Partially insulated Brown 100 pc(s)【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

17618

Part Number
17618
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

100 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 27 Conforming wire size(AWG) 8 Insulation material Polypropylene
Colour Brown Contact material Cathode copper. tin plated Country colour code FR
Cross-section x Length 1 x 10 mm² x 18 mm Cross section (per pin/core)(mm²) 10 Cross section (based on core number)(mm²) 1 x 10
Insulation type Partially insulated Manufacturer part # 17618 No. of leads 1
Product type Ferrule Sleeve length(mm) 18 Temperature range(°C) up to +105
Type (manufacturer type) 17618

This page is 17618 Klauke Ferrule 1 x 10 mm² x 18 mm Partially insulated Brown 100 pc(s), part number 17618.
You can find the detail information about specifications and dimensions on part number 17618.

Tech Support