47412 Klauke Ferrule 1 x 4 mm² x 12 mm Partially insulated Grey 100 pc(s)【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

47412

Part Number
47412
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

100 Pieces Per Package

1 pack Available 22 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 20 Conforming wire size(AWG) 12 Insulation material Polypropylene
Colour Grey Contact material Cathode copper. tin plated Country colour code DIN
Cross-section x Length 1 x 4 mm² x 12 mm Cross section (per pin/core)(mm²) 4 Cross section (based on core number)(mm²) 1 x 4
Insulation type Partially insulated Manufacturer part # 47412 No. of leads 1
Product type Ferrule Sleeve length(mm) 12 Temperature range(°C) up to +105
Type (manufacturer type) 47412

This page is 47412 Klauke Ferrule 1 x 4 mm² x 12 mm Partially insulated Grey 100 pc(s), part number 47412.
You can find the detail information about specifications and dimensions on part number 47412.

Tech Support