HEADER 10P R / A DS1013-10RSIB-B-0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS1013-10RSIB-B-0

Part Number
DS1013-10RSIB-B-0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.43 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case material PBT. UL94V-0 Colour Black Connection (components) Print
Connector orientation Parallel (to the PCB) Connector type Pin strip. right angle Contact material Copper alloy
Contact spacing(mm) 2.54 Contact surface Gold plated Manufacturer part # DS1013-10RSIB-B-0
No. of rows 2 Pins per row 5 Product size (height)(mm) 9
Product size (width)(mm) 9.1 Product size (length)(mm) 20.30 Product type Pin connector
RoHS-compliant Yes Total number of pins 10 Type (manufacturer type) DS1013-10RSIB-B-0

This page is HEADER 10P R / A DS1013-10RSIB-B-0, part number DS1013-10RSIB-B-0.
You can find the detail information about specifications and dimensions on part number DS1013-10RSIB-B-0.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360