Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6GK52040BS002NA3 |
6GK52040BS003LA3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
1,484.60 € | 1 | 8 Days | ||
1,484.60 € | 1 | 8 Days |
Loading...
Ambient temperature (max.)(°C) | +70 | Current consumption(A) | 0.25 | Interfaces (PC/multimedia) | RJ45 |
---|---|---|---|---|---|
IP rating | IP20 | Min. ambient temperature(°C) | -40 | No. of 10/100 Mbps ports(x) | 4 |
Product size (height)(mm) | 147 | Product size (depth)(mm) | 123 | Product size (width)(mm) | 70 |
Product type | Ethernet switch | Transfer rate(Mbps) | 10 / 100 | Type (manufacturer type) | SCALANCE X204 RNA EEC |
Weight(g) | 780.0 | Working principle | Managed switch |