Adhesive putty【3 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

127651

Part Number
127651
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

82.77 €

3 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Manufacturer part # 127651 Max. temperature(°C) +100
Product size (length)(m) 3 Product type Paste RoHS-compliant Yes
Type (manufacturer type) 127651 Product size (width)(cm) 20

This page is Adhesive putty, part number 127651.
You can find the detail information about specifications and dimensions on part number 127651.

Tech Support