Manufacturer part number: 1414383
Brand: PHOENIX CONTACT
Price: 15.42 €
Delivery time: 22 Days
Width: - mm
Height: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1414383
Mounting method | - | Depth(mm) | - | Locking mechanism | - |
---|---|---|---|---|---|
Rated voltage(V) | 72 | Number of conduit inlets | - | EMC-version | - |
Number of poles | - | Contact type | - | Material housing | Other |
Coating housing | - | Ambient temperature(°C) | -25|60 | Operation temperature(°C) | -25|60 |
Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | - | Type of electric connection | Crimp connection |
Material of contact surface | Gold | Impact strength | - | With sealing | - |
Over voltage category | I | Pollution degree | 2 | Number of plug-in contact rows | - |
Connectable conductor cross section solid-core(mm²) | -|- | Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.1|0.2 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- |
Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | IP67 | With protective conductor | false |
Material insulation body | - | Material contact | Other not-copper alloys | Position cable feed | - |
Rated current In(A) | 1 |
This page is RJ45 connector, CUC-V06, part number 1414383.
You can find the detail information about specifications and dimensions on part number 1414383.
Part Number |
---|
1414406 |
1414408 |
1414410 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|
15.89 € | 12 | 7 Days | - | - | ||
15.89 € | 12 | 22 Days | 38.4 | 53 | ||
15.89 € | 12 | 22 Days | 38.4 | 53 |