Feed-through header, DFK-PC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1701456
1701472
1701485
1701498
1701508
1701511
1701524
1701540
1701553
1701566
1701579
1701582
1701595
1701605
1701935
1701948
1701951
1701964
1701977
1701980
1701993
1702002
1861222
1861235
1861248
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type of connection Rated voltage
(V)
Rated surge voltage
(kV)
Material of contact surface Over voltage category Length pin
(mm)
Modular spacing connections
(mm)
Modular spacing contacts
(mm)
Angle PCB/contact Type of PCB fastening Rated current In
(A)

3.71 €

50 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherOther76

7.41 €

30 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherOther76

9.26 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherOther76

11.12 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherOther76

12.97 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherOther76

14.82 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherOther76

16.68 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherOther76

6.52 €

30 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

8.38 €

30 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

10.23 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

12.08 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

13.94 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

15.79 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

17.64 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

6.84 €

30 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

8.69 €

30 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

10.55 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

12.40 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

14.25 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

16.10 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

17.96 €

20 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

19.81 €

10 28 Days Printed circuit board to cable10008SilverIII4.110.1610.16OtherFlange76

9.98 €

50 40 Days Cable to cable4006Tin--7.627.6290° (upwards vertical)-15

10.87 €

50 40 Days Cable to cable4006Tin--7.627.6290° (upwards vertical)-15

11.76 €

50 40 Days Cable to cable4006Tin--7.627.6290° (upwards vertical)-15

Loading...

  1. 1

Basic information

Colour housing Green Number of poles - Contact type Pin
Operation temperature(°C) -|- Type of fastening Other Inflammability class of insulation material acc. with UL94 Other
Type of electric connection Other Pollution degree 2 Diameter connection pin(mm) -
Number of plug-in contact rows 1 Type of banding None Suitable for PCB thickness(mm) -
Connector model Fixed connector Material insulation body Other

Tech Support