Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1962655 |
1962671 |
1962736 |
1962749 |
1962765 |
1962778 |
1969153 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operation temperature (°C) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Degree of protection (IP), mounted | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|
9.14 € | 50 | 7 Days | -40|100 | 0.2|2.5 | 0.25|2.5 | 0.2|2.5 | 0.2|2.5 | Other | 12 | ||
11.75 € | 50 | 35 Days | -40|100 | 0.2|2.5 | 0.25|2.5 | 0.2|2.5 | 0.2|2.5 | Other | 12 | ||
8.33 € | 50 | 7 Days | -40|100 | 0.2|2.5 | 0.25|2.5 | 0.2|2.5 | 0.2|2.5 | Other | 12 | ||
9.63 € | 50 | 72 Days | -40|100 | 0.2|2.5 | 0.25|2.5 | 0.2|2.5 | 0.2|2.5 | Other | 12 | ||
12.24 € | 50 | 72 Days | -40|100 | 0.2|2.5 | 0.25|2.5 | 0.2|2.5 | 0.2|2.5 | Other | 12 | ||
13.54 € | 50 | 72 Days | -40|100 | 0.2|2.5 | 0.25|2.5 | 0.2|2.5 | 0.2|2.5 | Other | 12 | ||
9.92 € | 50 | 72 Days | -|- | -|- | -|- | -|- | -|- | - | 16 |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Bus | Material housing | Other |
Coating housing | - | Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 4 |
Type of electric connection | Other | Material of contact surface | Tin | Over voltage category | III |
Pollution degree | 2 | Connectable cable type | Tubular cable | Modular spacing connections(mm) | 5.08 |
Number of plug-in contact rows | 1 | Modular spacing contacts(mm) | 5.08 | With protective conductor | - |
Material insulation body | Other | Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Configure
Basic Attributes
Operation temperature(°C)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Degree of protection (IP), mounted
Rated current In(A)
Filter by standard shipping days
Optional Attributes