Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1913646 |
1913659 |
1913662 |
1913675 |
1913688 |
1913714 |
1913727 |
1913730 |
1913743 |
1913756 |
1913769 |
1913772 |
1996265 |
1996317 |
1996346 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operation temperature (°C) | Inflammability class of insulation material acc. with UL94 | Length pin (mm) | Type of PCB fastening | |
---|---|---|---|---|---|---|---|---|
3.71 € | 50 | 7 Days | -40|100 | - | 5 | Other | ||
5.55 € | 50 | 7 Days | -40|100 | - | 5 | Other | ||
7.60 € | 50 | 7 Days | -40|100 | - | 5 | Other | ||
9.28 € | 50 | 68 Days | -40|100 | - | 5 | Other | ||
11.20 € | 50 | 7 Days | -40|100 | - | 5 | Other | ||
4.29 € | 50 | 7 Days | -|- | - | 4 | Flange | ||
6.16 € | 50 | 7 Days | -|- | - | 4 | Flange | ||
8.03 € | 50 | 7 Days | -|- | - | 4 | Flange | ||
9.90 € | 50 | 7 Days | -|- | - | 4 | Flange | ||
11.78 € | 50 | 28 Days | -|- | - | 4 | Flange | ||
13.65 € | 50 | 68 Days | -|- | - | 4 | Flange | ||
15.52 € | 50 | 7 Days | -|- | - | 4 | Flange | ||
7.80 € | 50 | 68 Days | -|- | Other | 4 | Other | ||
3.54 € | 100 | 68 Days | -|- | Other | 4 | Flange | ||
8.22 € | 50 | 68 Days | -|- | Other | 4 | Flange |
Loading...
Type of connection | Printed circuit board to cable | Colour housing | Green | Rated voltage(V) | 1000 |
---|---|---|---|---|---|
Number of poles | - | Contact type | Pin | Type of fastening | Other |
Rated surge voltage(kV) | 8 | Type of electric connection | Other | Material of contact surface | Silver |
Over voltage category | III | Pollution degree | 2 | Diameter connection pin(mm) | - |
Modular spacing connections(mm) | 10.16 | Number of plug-in contact rows | 1 | Type of banding | None |
Suitable for PCB thickness(mm) | - | Modular spacing contacts(mm) | 10.16 | Connector model | Fixed connector |
Material insulation body | Other | Angle PCB/contact | Other | Rated current In(A) | 76 |