Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of connection | Operation temperature (°C) | Material of contact surface | Modular spacing connections (mm) | Modular spacing contacts (mm) | Connectable conductor cross section solid-core (mm²) | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Connectable conductor cross section multi-wired (mm²) | Degree of protection (IP), mounted | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.03 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|6 | Other | 76 | ||
12.04 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|6 | Other | 76 | ||
15.05 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|6 | Other | 76 | ||
18.06 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|6 | Other | 76 | ||
21.07 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|6 | Other | 76 | ||
24.08 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|6 | Other | 76 | ||
27.09 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|6 | Other | 76 | ||
6.63 € | 50 | 7 Days | Printed circuit board to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
9.64 € | 50 | 7 Days | Printed circuit board to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
12.65 € | 50 | 58 Days | Printed circuit board to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
15.65 € | 50 | 58 Days | Printed circuit board to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
18.66 € | 50 | 58 Days | Printed circuit board to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
21.67 € | 50 | 58 Days | Printed circuit board to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
24.68 € | 50 | 58 Days | Printed circuit board to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
27.69 € | 50 | 58 Days | Printed circuit board to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
11.19 € | 50 | 58 Days | Cable to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
14.19 € | 50 | 7 Days | Cable to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
17.20 € | 50 | 58 Days | Cable to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
20.21 € | 50 | 58 Days | Cable to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
23.22 € | 50 | 58 Days | Cable to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
26.23 € | 50 | 58 Days | Cable to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
29.24 € | 50 | 58 Days | Cable to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
32.25 € | 50 | 58 Days | Cable to cable | -|- | Silver | 10.16 | 10.16 | 0.75|16 | 0.75|16 | 0.75|16 | 0.75|16 | - | 76 | ||
11.52 € | 50 | 58 Days | Cable to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
13.44 € | 50 | 58 Days | Cable to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
15.36 € | 50 | 58 Days | Cable to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
17.28 € | 50 | 58 Days | Cable to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
19.20 € | 50 | 58 Days | Cable to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
21.12 € | 50 | 58 Days | Cable to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
23.04 € | 50 | 58 Days | Cable to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
3.96 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
5.88 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
9.73 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
11.65 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
13.57 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
15.49 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
17.41 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
19.33 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
21.25 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 | ||
23.17 € | 50 | 58 Days | Printed circuit board to cable | -40|100 | Tin | 7.62 | 7.62 | 0.2|10 | 0.25|6 | 0.2|6 | 0.2|6 | Other | 41 |
Loading...
Colour housing | Green | Rated voltage(V) | 1000 | Number of poles | - |
---|---|---|---|---|---|
Contact type | Pin | Material housing | Other | Coating housing | - |
Inflammability class of insulation material acc. with UL94 | V0 | Rated surge voltage(kV) | 8 | Type of electric connection | Other |
Over voltage category | III | Pollution degree | 2 | Connectable cable type | Tubular cable |
Number of plug-in contact rows | 1 | With protective conductor | - | Material insulation body | Other |
Material contact | Copper | Angle contact/conductor connection | 180° (horizontal) |
Configure
Basic Attributes
Type of connection
Operation temperature(°C)
Material of contact surface
Modular spacing connections(mm)
Modular spacing contacts(mm)
Connectable conductor cross section solid-core(mm²)
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Connectable conductor cross section multi-wired(mm²)
Degree of protection (IP), mounted
Rated current In(A)
Filter by standard shipping days
Optional Attributes