Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Locking mechanism | Rated voltage (V) | Material housing | Ambient temperature (°C) | Operation temperature (°C) | Rated surge voltage (kV) | Number of plug-in contact rows | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | With protective conductor | Material insulation body | Rated current In (A) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.59 € | 4 | 18 Days | 53 | 82.5 | Single locking lever | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
70.96 € | 3 | 18 Days | 53 | 87.5 | Single locking lever | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
63.25 € | 3 | 18 Days | 53 | 87.5 | Double locking levers | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
81.00 € | 3 | 18 Days | 53 | 90.5 | Single locking lever | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
71.65 € | 3 | 18 Days | 53 | 90.5 | Double locking levers | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
98.52 € | 2 | 18 Days | 53 | 90.5 | Single locking lever | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
87.44 € | 3 | 7 Days | 53 | 90.5 | Double locking levers | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
51.11 € | 4 | 7 Days | 53 | 82.5 | Single locking lever | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
70.28 € | 3 | 18 Days | 53 | 87.5 | Single locking lever | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
62.73 € | 3 | 18 Days | 53 | 87.5 | Double locking levers | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
80.04 € | 3 | 18 Days | 53 | 90.5 | Single locking lever | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
70.70 € | 3 | 18 Days | 53 | 90.5 | Double locking levers | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
97.79 € | 2 | 18 Days | 53 | 90.5 | Single locking lever | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
86.80 € | 3 | 18 Days | 53 | 90.5 | Double locking levers | 500 | Aluminium | -40|100 | -40|100 | 6 | 2 | 0.14|2.5 | true | Other | 16 | ||
30.10 € | 7 | 16 Days | - | - | Single locking lever | 230 | Other | -40|125 | -40|125 | 4 | 2 | 0.14|1.5 | false | - | 10 | ||
33.21 € | 6 | 16 Days | - | - | Single locking lever | 230 | Other | -40|125 | -40|125 | 4 | 3 | 0.14|1.5 | false | - | 10 | ||
30.68 € | 6 | 16 Days | - | - | Single locking lever | 230 | Other | -40|125 | -40|125 | 4 | 2 | 0.14|1.5 | false | - | 10 | ||
33.84 € | 6 | 16 Days | - | - | Single locking lever | 230 | Other | -40|125 | -40|125 | 4 | 3 | 0.14|1.5 | false | - | 10 | ||
35.75 € | 6 | 16 Days | - | - | Single locking lever | 230 | Aluminium | -40|100 | -40|100 | 4 | 2 | 0.14|1.5 | true | - | 10 | ||
38.97 € | 5 | 16 Days | - | - | Single locking lever | 230 | Aluminium | -40|100 | -40|100 | 4 | 3 | 0.14|1.5 | true | - | 10 | ||
38.49 € | 5 | 16 Days | - | - | Single locking lever | 230 | Aluminium | -40|100 | -40|100 | 4 | 2 | 0.14|1.5 | true | - | 10 | ||
41.71 € | 5 | 16 Days | - | - | Single locking lever | 230 | Aluminium | -40|100 | -40|100 | 4 | 3 | 0.14|1.5 | true | - | 10 | ||
53.70 € | 4 | 16 Days | - | - | Single locking lever | 250 | Aluminium | -40|100 | -40|100 | 4 | 2 | 0.14|2.5 | false | - | 16 | ||
64.42 € | 3 | 16 Days | - | - | Single locking lever | 250 | Aluminium | -40|100 | -40|100 | 4 | 2 | 0.14|2.5 | false | - | 16 | ||
52.96 € | 4 | 16 Days | - | - | Single locking lever | 250 | Aluminium | -40|100 | -40|100 | 4 | 2 | 0.14|2.5 | false | - | 16 | ||
63.68 € | 3 | 16 Days | - | - | Single locking lever | 250 | Aluminium | -40|100 | -40|100 | 4 | 2 | 0.14|2.5 | false | - | 16 | ||
73.02 € | 3 | 16 Days | - | - | Single locking lever | 250 | Aluminium | -40|100 | -40|100 | 4 | 2 | 0.14|2.5 | false | - | 16 | ||
83.05 € | 3 | 16 Days | - | - | Single locking lever | 250 | Aluminium | -40|100 | -40|100 | 4 | 2 | 0.14|2.5 | false | - | 16 | ||
72.07 € | 3 | 16 Days | - | - | Single locking lever | 250 | Aluminium | -40|100 | -40|100 | 4 | 2 | 0.14|2.5 | false | - | 16 | ||
82.05 € | 3 | 16 Days | - | - | Single locking lever | 250 | Aluminium | -40|100 | -40|100 | 4 | 2 | 0.14|2.5 | false | - | 16 |
Loading...
Mounting method | - | Depth(mm) | - | Number of conduit inlets | - |
---|---|---|---|---|---|
EMC-version | - | Number of poles | - | Contact type | Hermaphrodite |
Coating housing | - | Inflammability class of insulation material acc. with UL94 | V0 | Type of electric connection | Other |
Material of contact surface | Other | Impact strength | - | With sealing | - |
Over voltage category | III | Pollution degree | 3 | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- | Degree of protection (IP), mounted | IP66 |
Material contact | Other copper alloys | Position cable feed | - |
Configure
Basic Attributes
Width(mm)
Height(mm)
Locking mechanism
Rated voltage(V)
Material housing
Ambient temperature(°C)
Operation temperature(°C)
Rated surge voltage(kV)
Number of plug-in contact rows
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
With protective conductor
Material insulation body
Rated current In(A)
Filter by standard shipping days
Optional Attributes