Valve Plug-In Connector (Field Assembled)

Click on this image to zoom in.

Click on this image to zoom in.

Valve Plug-In Connector (Field Assembled)

Standard Unit Price:
2.48
Shipping Days:
65 Days

Valve plug-in connector to connect solenoid valves.

Basic Specifications

  • Material housing
    Plastic
Part Number
Rated voltage(V)

Refine by

  • 24
  • 230
  • 250
  • Clear
Number of poles

Refine by

  • 3
  • 4
  • Clear
Operation temperature(°C)

Refine by

  • 85|-25
  • Clear
Material of contact surface

Refine by

  • Nickel
  • Other
  • Clear
Pollution degree

Refine by

  • 3
  • Clear
Degree of protection (IP), mounted

Refine by

  • IP65
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
250
3
85|-25
Nickel
3
IP65
92 Days
2.86

1873070000
Part Number : 1873070000
Shipping Days 92 Days
Standard Unit Price 2.86

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    250
  • Number of poles
    3
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    8|6
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
250
4
85|-25
Nickel
3
IP65
92 Days
3.05

1873080000
Part Number : 1873080000
Shipping Days 92 Days
Standard Unit Price 3.05

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    8|6
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
250
3
85|-25
Nickel
3
IP65
92 Days
3.05

1873090000
Part Number : 1873090000
Shipping Days 92 Days
Standard Unit Price 3.05

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    250
  • Number of poles
    3
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    10|8
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
250
4
85|-25
Nickel
3
IP65
92 Days
3.15

1873100000
Part Number : 1873100000
Shipping Days 92 Days
Standard Unit Price 3.15

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    250
  • Number of poles
    4
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    10|8
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
230
3
85|-25
Nickel
3
IP65
65 Days
7.15

1873110000
Part Number : 1873110000
Shipping Days 65 Days
Standard Unit Price 7.15

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    230
  • Number of poles
    3
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    8|6
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
24
3
85|-25
Nickel
3
IP65
65 Days
7.54

1873120000
Part Number : 1873120000
Shipping Days 65 Days
Standard Unit Price 7.54

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    24
  • Number of poles
    3
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    8|6
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
230
3
85|-25
Nickel
3
IP65
65 Days
2.48

1873130000
Part Number : 1873130000
Shipping Days 65 Days
Standard Unit Price 2.48

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    230
  • Number of poles
    3
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    8|6
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
230
4
85|-25
Nickel
3
IP65
65 Days
2.86

1873140000
Part Number : 1873140000
Shipping Days 65 Days
Standard Unit Price 2.86

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    230
  • Number of poles
    4
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    8|6
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
230
3
85|-25
Nickel
3
IP65
65 Days
3.05

1873150000
Part Number : 1873150000
Shipping Days 65 Days
Standard Unit Price 3.05

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    230
  • Number of poles
    3
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    10|8
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
230
4
85|-25
Nickel
3
IP65
65 Days
3.15

1873160000
Part Number : 1873160000
Shipping Days 65 Days
Standard Unit Price 3.15

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    230
  • Number of poles
    4
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    10|8
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
250
3
85|-25
Nickel
3
IP65
65 Days
3.25

1873170000
Part Number : 1873170000
Shipping Days 65 Days
Standard Unit Price 3.25

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    250
  • Number of poles
    3
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    8|6
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
24
3
85|-25
Nickel
3
IP65
65 Days
8.49

1873180000
Part Number : 1873180000
Shipping Days 65 Days
Standard Unit Price 8.49

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    24
  • Number of poles
    3
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    8|6
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
-
3
85|-25
Nickel
3
IP65
65 Days
3.25

1873190000
Part Number : 1873190000
Shipping Days 65 Days
Standard Unit Price 3.25

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    -
  • Number of poles
    3
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    8|6
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
-
3
85|-25
Nickel
3
IP65
65 Days
3.34

1873200000
Part Number : 1873200000
Shipping Days 65 Days
Standard Unit Price 3.34

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    -
  • Number of poles
    3
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    6|4
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
-
4
85|-25
Nickel
3
IP65
65 Days
3.82

1873210000
Part Number : 1873210000
Shipping Days 65 Days
Standard Unit Price 3.82

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    -
  • Number of poles
    4
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    6|4
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
-
3
85|-25
Nickel
3
IP65
92 Days
3.82

1873220000
Part Number : 1873220000
Shipping Days 92 Days
Standard Unit Price 3.82

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    -
  • Number of poles
    3
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    6|4
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
-
4
85|-25
Nickel
3
IP65
65 Days
3.34

1873230000
Part Number : 1873230000
Shipping Days 65 Days
Standard Unit Price 3.34

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    -
  • Number of poles
    4
  • Operation temperature(°C)
    85|-25
  • Material of contact surface
    Nickel
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    6|4
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    1.5|0.34
230
3
-
-
-
-
92 Days
13.74

1934880000
Part Number : 1934880000
Shipping Days 92 Days
Standard Unit Price 13.74

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    230
  • Number of poles
    3
  • Operation temperature(°C)
    -
  • Material of contact surface
    -
  • Pollution degree
    -
  • Degree of protection (IP), mounted
    -
  • For cable outer diameter(mm)
    8|6
  • Rated current(A)
    -
  • Connectable conductor cross section(mm²)
    -
24
3
-
Other
3
IP65
65 Days
7.54

2451220000
Part Number : 2451220000
Shipping Days 65 Days
Standard Unit Price 7.54

Specificationtitle

  • Material housing
    Plastic
  • Rated voltage(V)
    24
  • Number of poles
    3
  • Operation temperature(°C)
    -
  • Material of contact surface
    Other
  • Pollution degree
    3
  • Degree of protection (IP), mounted
    IP65
  • For cable outer diameter(mm)
    7|4.5
  • Rated current(A)
    10
  • Connectable conductor cross section(mm²)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support