Manufacturer part number: K240/5
Brand: EATON
Price: 405.40 €
Delivery time: 4 Days
Nominal current: 400 A
Width: 236 mm
Height: 200 mm
Depth: 215 mm
Number of connections > 25 mm²: 10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K240/5
Part Number
|
---|
K240/5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Width (mm) | Height (mm) | Depth (mm) | Number of connections > 25 mm² | Number of poles | Number of connections total | |
---|---|---|---|---|---|---|---|---|---|---|---|
405.40 € | 1 | 4 Days | 400 | 236 | 200 | 215 | 10 | 5 | 10 |
Loading...
Mounting method | Screw | Connection type | Screwing | Number of connections < 6 mm² | 0 |
---|---|---|---|---|---|
Number of connections 10 mm² | 0 | Number of connections 25 mm² | 0 | Number of connections 16 mm² | 0 |
Contact safe | true | Number of connections < AWG 6 | 0 | Number of connections AWG 6 | 0 |
Number of connections AWG 4 | 0 | Number of connections AWG 2 | 0 | Number of connections AWG 4/0 | 0 |
Number of connections 250 kcmil | 0 | Number of connections > 250 kcmil | 0 |
This page is Connection terminal, part number K240/5.
You can find the detail information about specifications and dimensions on part number K240/5.
Part Number |
---|
K150/1 |
K150/3 |
K150/4 |
K150/5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Width (mm) | Height (mm) | Depth (mm) | Number of connections > 25 mm² | Number of poles | Number of connections total |
---|---|---|---|---|---|---|---|---|---|---|---|
66.93 € | 1 | 4 Days | 250 | 37 | 105 | 115 | 2 | 1 | 2 | ||
187.19 € | 1 | 4 Days | 250 | 99 | 100 | 115 | 6 | 3 | 6 | ||
266.57 € | 1 | 4 Days | 250 | 130 | 100 | 115 | 8 | 4 | 8 | ||
303.50 € | 1 | 17 Days | 250 | 161 | 100 | 115 | 10 | 5 | 10 |