Monitor bracket aluminium, height adjustable 4 or 5 axis, Form B, 5 axis (K1792)

Monitor bracket aluminium, height adjustable 4 or 5 axis, Form B, 5 axis (K1792)
· Connection of monitors according to VESA Standard 75/100

· Detachable fastenings

· Height-adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1792.6341

Part Number
K1792.6341
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

314.81 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Component material Plastic Form B
Form-Type 5 axis B=Width(mm) 75 B1(mm) 100
B2(mm) 94 B3(mm) 70 D=diameter(mm) 5.3
D1(mm) 13.8 D2=Diameter(mm) 9 H=Height(mm) 464
H2(mm) 40 L=Length(mm) 634 L1(mm) 560

This page is Monitor bracket aluminium, height adjustable 4 or 5 axis, Form B, 5 axis (K1792), part number K1792.6341.
You can find the detail information about specifications and dimensions on part number K1792.6341.

Tech Support