Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Internal diameter (mm) | H=Height (mm) | Material | Surface finish body | G=thread / for thread | for screw | Version | Main colour | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.44 € | 1 | 4 Days | 17 | 6.4 | 3 | Steel | Tempered | M6 | M6 | Steel | - | 0.0038 | ||
0.44 € | 1 | 4 Days | 23 | 8.4 | 4 | Steel | Tempered | M8 | M8 | Steel | - | 0.0098 | ||
0.58 € | 1 | 4 Days | 28 | 10.5 | 4 | Steel | Tempered | M10 | M10 | Steel | - | 0.0146 | ||
0.81 € | 1 | 4 Days | 35 | 13 | 5 | Steel | Tempered | M12 | M12 | Steel | - | 0.0273 | ||
1.23 € | 1 | 4 Days | 40 | 15 | 5 | Steel | Tempered | M14 | M14 | Steel | - | 0.0362 | ||
1.52 € | 1 | 4 Days | 45 | 17 | 6 | Steel | Tempered | M16 | M16 | Steel | - | 0.0570 | ||
1.84 € | 1 | 4 Days | 45 | 19 | 6 | Steel | Tempered | M18 | M18 | Steel | - | 0.0523 | ||
2.00 € | 1 | 4 Days | 50 | 21 | 6 | Steel | Tempered | M20 | M20 | Steel | - | 0.0661 | ||
2.80 € | 1 | 4 Days | 50 | 23 | 5.6 | Steel | Tempered | M22 | M22 | Steel | - | 0.0883 | ||
3.37 € | 1 | 4 Days | 60 | 25 | 8 | Steel | Tempered | M24 | M24 | Steel | - | 0.1218 | ||
5.96 € | 1 | 4 Days | 68 | 31 | 10 | Steel | Tempered | M30 | M30 | Steel | - | 0.1939 | ||
10.50 € | 1 | 4 Days | 80 | 38 | 10 | Steel | Tempered | M36 | M36 | Steel | - | 0.2656 | ||
3.38 € | 1 | 4 Days | 17 | 6.4 | 3 | Aluminum | Anodised | M6 | M6 | Aluminium | - | 0.0020 | ||
3.44 € | 1 | 4 Days | 23 | 8.4 | 4 | Aluminum | Anodised | M8 | M8 | Aluminium | - | 0.0040 | ||
4.39 € | 1 | 4 Days | 28 | 10.5 | 4 | Aluminum | Anodised | M10 | M10 | Aluminium | - | 0.0058 | ||
4.72 € | 1 | 4 Days | 35 | 13 | 5 | Aluminum | Anodised | M12 | M12 | Aluminium | - | 0.0113 | ||
6.56 € | 1 | 4 Days | 40 | 15 | 5 | Aluminum | Anodised | M14 | M14 | Aluminium | - | 0.0146 | ||
7.73 € | 1 | 4 Days | 45 | 17 | 6 | Aluminum | Anodised | M16 | M16 | Aluminium | - | 0.0229 | ||
8.85 € | 1 | 4 Days | 45 | 19 | 6 | Aluminum | Anodised | M18 | M18 | Aluminium | - | 0.0216 | ||
14.26 € | 1 | 4 Days | 50 | 21 | 6 | Aluminum | Anodised | M20 | M20 | Aluminium | - | 0.0266 | ||
15.65 € | 1 | 4 Days | 50 | 23 | 8 | Aluminum | Anodised | M22 | M22 | Aluminium | - | 0.0340 | ||
20.53 € | 1 | 4 Days | 60 | 25 | 8 | Aluminum | Anodised | M24 | M24 | Aluminium | - | 0.0527 | ||
28.46 € | 1 | 4 Days | 68 | 31 | 10 | Aluminum | Anodised | M30 | M30 | Aluminium | - | 0.0783 | ||
40.81 € | 1 | 4 Days | 80 | 38 | 10 | Aluminum | Anodised | M36 | M36 | Aluminium | - | 0.1319 | ||
1.15 € | 1 | 4 Days | 17 | 6.4 | 3 | Steel | Black oxidised | M6 | M6 | Steel turned | Black oxidised | 0.0043 | ||
1.35 € | 1 | 4 Days | 23 | 8.4 | 4 | Steel | Black oxidised | M8 | M8 | Steel turned | Black oxidised | 0.0106 | ||
1.60 € | 1 | 4 Days | 28 | 10.5 | 4 | Steel | Black oxidised | M10 | M10 | Steel turned | Black oxidised | 0.0157 | ||
2.17 € | 1 | 4 Days | 35 | 13 | 5 | Steel | Black oxidised | M12 | M12 | Steel turned | Black oxidised | 0.0310 | ||
2.43 € | 1 | 4 Days | 40 | 15 | 5 | Steel | Black oxidised | M14 | M14 | Steel turned | Black oxidised | 0.0408 | ||
2.99 € | 1 | 4 Days | 45 | 17 | 6 | Steel | Black oxidised | M16 | M16 | Steel turned | Black oxidised | 0.0623 | ||
2.99 € | 1 | 4 Days | 45 | 19 | 6 | Steel | Black oxidised | M18 | M18 | Steel turned | Black oxidised | 0.0588 | ||
3.93 € | 1 | 4 Days | 50 | 21 | 6 | Steel | Black oxidised | M20 | M20 | Steel turned | Black oxidised | 0.0729 |
Loading...
Shape | Straight | Item | Washer | Kind of fastening | Bore |
---|---|---|---|---|---|
Product type | Washer | RoHS | Yes | DIN | DIN 6340 |
Configure
Basic Attributes
Outside diameter(mm)
Internal diameter(mm)
H=Height(mm)
Material
Surface finish body
G=thread / for thread
for screw
Version
Main colour
Filter by standard shipping days
Optional Attributes