Manufacturer part number: GCME-412
Brand: YANASE
Price: 1.73 €
Delivery time: 5 Days
Particle Size: 400 #
Shaft Diameter: 3 mm
Grindstone section external diameter: 4 mm
Grindstone section length: 13 mm
Maximum Engine Speed: 30000 min-1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GCME-412
Part Number
|
---|
GCME-412 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Particle Size (#) | Shaft Diameter (mm) | Grindstone section external diameter (mm) | Grindstone section length (mm) | Maximum Engine Speed (min-1) | |
---|---|---|---|---|---|---|---|---|---|
1.73 € | 10 | Available | 5 Days | 400 | 3 | 4 | 13 | 30000 |
Loading...
Type | Rubber Grindstone | Packaging Quantity(Book) | 10 | Shaft length(mm) | 35 |
---|
This page is Rubber Grindstone E Cylinder Type, part number GCME-412.
You can find the detail information about specifications and dimensions on part number GCME-412.
Configure
Basic Attributes
Type
Particle Size(#)
Shaft Diameter(mm)
Grindstone section external diameter(mm)
Grindstone section length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GCME-1017 |
GCME-105 |
GCME-107 |
GCME-414 |
GCME-417 |
GCME-45 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Shaft Diameter (mm) | Grindstone section external diameter (mm) | Grindstone section length (mm) | Maximum Engine Speed (min-1) |
---|---|---|---|---|---|---|---|---|---|
2.38 € | 10 | Available | 5 Days | 1500 | 3 | 10 | 20 | 30000 | |
2.55 € | 10 | Available | 5 Days | 80 | 3 | 10 | 20 | 30000 | |
2.55 € | 10 | Available | 5 Days | 120 | 3 | 10 | 20 | 30000 | |
1.73 € | 10 | Available | 5 Days | 800 | 3 | 4 | 13 | 30000 | |
1.73 € | 10 | Available | 5 Days | 1500 | 3 | 4 | 13 | 30000 | |
1.73 € | 10 | Available | 5 Days | 80 | 3 | 4 | 13 | 30000 |