Start Element ZA

Start Element ZA
It will be the spacer part of the Clamp Unit 7111 series. By combining various parts (base part and support part), the height can be changed to suit the workpiece.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7110ZA-12-2
7110ZA-16-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(kg)

719.07 €

1 7 Days 50259235-5315M12284039.50.55

831.05 €

1 7 Days 603011242-6820M163450481.14

Loading...

  1. 1

Basic information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360