Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TLB2010-18 |
TLB2510-18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | C (mm) | D (mm) | E (mm) | F (mm) | O (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
6,003.60 € | 1 | 8 Days | 200 | 80 | 60 | 100 | 100 | 0.051 | 184 | ||
8,238.13 € | 1 | 8 Days | 250 | 75 | 50 | 75 | 87.5 | 0.052 | 240 |
Loading...
B(mm) | 1000 | G(mm) | 30 | H(mm) | 50 |
---|---|---|---|---|---|
I(mm) | 17 | J(mm) | 18 | K(mm) | 30 |
L(mm) | 12 | M(mm) | 22 | N(mm) | 0.077 |
Material | FC250 | Heat Treatment | Annealed | Surface Treatment | Paint (black scale section) |