Height Setting Jack (with Magnetic Base)

Height Setting Jack (with Magnetic Base)
[Features]
· Hole included in upper center (φ12).
· Attachment for E-756 jack can also be used.
· Bearing is embedded in thread component.
· Includes magnetic base

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HCM-85
HCM-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
Mass
(kg)

730.05 €

1 8 Days 658548.50.8

778.39 €

1 8 Days 8512568.51

Loading...

  1. 1

Basic information

Material S45C Load Resistance(kN) 30 Surface Treatment Baked Paint Finish

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360