Manufacturer part number: GSX20400C-2D
Brand: NACHI(FUJIKOSHI)
Price: 41.32 €
Delivery time: 6 Days
Blade diameter (D): 4 φ
Blade length (ℓ): 8 mm
Shank diameter (d): 6 mm
Overall Length (L): 45 mm
O.D. Dc: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GSX20400C-2D
work material | General Steel / Quenched and tempered steel / High Hardness Steel: to HRC55 / High Hardness Steel: to HRC60 / Stainless Steel / Titanium | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | For General Steels (AlCrN, etc.) | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is GSX MILL 2-Flute Blade 2D GSX2C-2D, part number GSX20400C-2D.
You can find the detail information about specifications and dimensions on part number GSX20400C-2D.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GSX20100C-2D |
GSX20300C-2D |
GSX20600C-2D |
GSX21000C-2D |
GSX22000C-2D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | O.D. Dc (mm) |
---|---|---|---|---|---|---|---|---|---|
22.27 € | 1 | Available | 6 Days | 1 | 2 | 4 | 40 | 1 | |
28.35 € | 1 | Available | 6 Days | 3 | 6 | 6 | 45 | 3 | |
46.08 € | 1 | Available | 6 Days | 6 | 12 | 6 | 50 | 6 | |
83.19 € | 1 | Available | 6 Days | 10 | 20 | 10 | 70 | 10 | |
357.03 € | 1 | Available | 6 Days | 20 | 40 | 20 | 100 | 20 |