Manufacturer part number: GSXVL4160T-R20-2.5D
Brand: NACHI(FUJIKOSHI)
Price: 337.73 €
Delivery time: 6 Days
Blade diameter (D): 16 φ
R Size: 2 mm
Blade length (ℓ): 40 mm
Overall Length (L): 90 mm
Shank diameter (d): 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GSXVL4160T-R20-2.5D
Part Number
|
---|
GSXVL4160T-R20-2.5D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Corner Radius r (mm) | O.D. Dc (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
337.73 € | 1 | Available | 6 Days | 16 | 2 | 40 | 90 | 16 | 2 | 16 |
Loading...
work material | Stainless Steel / Titanium | Number of flutes(sheet) | 4 | Type | Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Curved surface | Coating | For General Steels (AlCrN, etc.) | Torsion Angle (θ) | High Helix (45˚ to 60˚) |
R Precision(μm) | 0~-0.030 |
This page is GSX, Radius, 2.5D, GSXVL4T-R-2.5D, part number GSXVL4160T-R20-2.5D.
You can find the detail information about specifications and dimensions on part number GSXVL4160T-R20-2.5D.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Corner Radius r(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GSXVL4120T-R20-2.5D |
GSXVL4120T-R30-2.5D |
GSXVL4160T-R10-2.5D |
GSXVL4160T-R30-2.5D |
GSXVL4200T-R10-2.5D |
GSXVL4200T-R20-2.5D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Corner Radius r (mm) | O.D. Dc (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
174.60 € | 1 | Available | 6 Days | 12 | 2 | 30 | 75 | 12 | 2 | 12 | |
174.60 € | 1 | Available | 6 Days | 12 | 3 | 30 | 75 | 12 | 3 | 12 | |
337.73 € | 1 | Available | 6 Days | 16 | 1 | 40 | 90 | 16 | 1 | 16 | |
337.73 € | 1 | Available | 6 Days | 16 | 3 | 40 | 90 | 16 | 3 | 16 | |
483.07 € | 1 | Available | 6 Days | 20 | 1 | 50 | 100 | 20 | 1 | 20 | |
483.07 € | 1 | Available | 6 Days | 20 | 2 | 50 | 100 | 20 | 2 | 20 |